??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSP M500-ZT004-A06A1A-S4-006
HELP_VARIABLE
Company
Balluff
Description
Pressure sensors - Pressure sensors
Bill of material
BALLUFF BSP M500-ZT004-A06A1A-S4-006
VERF
Availability
no more available
BC
Order code
BSP00W6
TC
Product identifier
BSP M500-ZT004-A06A1A-S4-006
PX
Product view
54547_02
TECH
Tech. Details
Tech. Detail
ROTATION1
Plastic or stainless steel display housing that rotates 320°
°
ROTATION2
Stainless steel connection housing with M12 plug rotates 320°
°
ICON
WEBINC
Product family
Flush-mounted pressure sensors;Pressure sensors without display;Pressure sensors without display
W
Weight
0.268 Kg
TRAFFIC
Customs number
90262020
TC1
DESCRIPT
Description
Measuring range = 0 bar...500 mbar, Accuracy = ±0.18 % FSO BFSL, Overload pressure = 5 bar, Burst pressure = 7.5 bar, Operating voltage Ub = 8...32 VDC, Analog output = Analog, current 4…20 mA, Connection = Connector, M12x1-Male, 4-pin, Process connection = 1 1/2" Tri Clamp, Process connection material = 1.4404 stainless steel, Gasket, material = without, welded, Housing material = 1.4404 stainless steel, Media temperature = -10...125 °C, Ambient temperature = -25...85 °C, IP rating = IP69K, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.